Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
DCX 26 L Ø 26mm, CLL precious metal brushes, ball bearings
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €271.04* |
| 5-19 | €236.52* | |
| 20-49 | €201.78* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 12 V |
| No load speed | 5330 rpm |
| No load current | 56.8 mA |
| Nominal speed | 4690 rpm |
| Nominal torque (max. continuous torque) | 46.1 mNm |
| Nominal current (max. continuous current) | 2.2 A |
| Stall torque | 384 mNm |
| Stall current | 17.9 A |
| Max. efficiency | 89 % |
| Characteristics | |
| Terminal resistance | 0.671 Ω |
| Terminal inductance | 0.129 mH |
| Torque constant | 21.4 mNm/A |
| Speed constant | 445 rpm/V |
| Speed / torque gradient | 13.9 rpm/mNm |
| Mechanical time constant | 3.13 ms |
| Rotor inertia | 21.4 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 10.2 K/W |
| Thermal resistance winding-housing | 3.01 K/W |
| Thermal time constant winding | 24.1 s |
| Thermal time constant motor | 620 s |
| Ambient temperature | -40...+85 °C |
| Max. winding temperature | +100 °C |
| Mechanical data | |
| Max. speed | 5900 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Product | |
| Weight | 170 g |
Description
maxon DCX motors feature unrivaled power density (torque per volume) and absolutely quiet running. The robust engineering, combined with the globally patented ironless winding, make the DCX motors a highly dynamic drive for almost every application scenario.The DCX 26 L is a powerhouse. Preloaded ball bearings or sintered bearings, graphite or precious metal brushes with CLL – the extensive options make it suitable for a wide range of applications.
