Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
DCX 22 S Ø22 mm, Graphite Brushes, sintered sleeve bearings
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €155.78* |
| 5-19 | €135.89* | |
| 20-49 | €116.00* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 24 V |
| No load speed | 12400 rpm |
| No load current | 45.4 mA |
| Nominal speed | 10800 rpm |
| Nominal torque (max. continuous torque) | 14.9 mNm |
| Nominal current (max. continuous current) | 0.855 A |
| Stall torque | 120 mNm |
| Stall current | 6.51 A |
| Max. efficiency | 84 % |
| Characteristics | |
| Terminal resistance | 3.69 Ω |
| Terminal inductance | 0.231 mH |
| Torque constant | 18.4 mNm/A |
| Speed constant | 520 rpm/V |
| Speed / torque gradient | 104 rpm/mNm |
| Mechanical time constant | 6.07 ms |
| Rotor inertia | 5.55 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 16 K/W |
| Thermal resistance winding-housing | 7 K/W |
| Thermal time constant winding | 20 s |
| Thermal time constant motor | 528 s |
| Ambient temperature | -30...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Max. speed | 18000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Product | |
| Weight | 66 g |
Description
maxon DCX motors feature unrivaled power density (torque per volume) and absolutely quiet running. The robust engineering, combined with the globally patented ironless winding, makes the DCX motors a highly dynamic drive for almost every application scenario.The DCX 22 S is a true configuration miracle. Preloaded ball bearings or sintered bearings, graphite or precious metal brushes, optionally with CLL, EMI filter etc. – this wide range of choices forms the basis for a large area of application.
