Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
DCX 22 L Ø22 mm, graphite brushes, sintered bearings
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €217.36* |
| 5-19 | €189.68* | |
| 20-49 | €161.78* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 18 V |
| No load speed | 11700 rpm |
| No load current | 90.5 mA |
| Nominal speed | 10800 rpm |
| Nominal torque (max. continuous torque) | 30.1 mNm |
| Nominal current (max. continuous current) | 2.15 A |
| Stall torque | 386 mNm |
| Stall current | 26.5 A |
| Max. efficiency | 89 % |
| Characteristics | |
| Terminal resistance | 0.68 Ω |
| Terminal inductance | 0.0779 mH |
| Torque constant | 14.6 mNm/A |
| Speed constant | 654 rpm/V |
| Speed / torque gradient | 30.5 rpm/mNm |
| Mechanical time constant | 3.13 ms |
| Rotor inertia | 9.82 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 13.6 K/W |
| Thermal resistance winding-housing | 4.57 K/W |
| Thermal time constant winding | 23.4 s |
| Thermal time constant motor | 646 s |
| Ambient temperature | -30...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Max. speed | 18000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Product | |
| Weight | 95 g |
Description
maxon DCX motors feature unrivaled power density (torque per volume) and absolutely quiet running. The robust engineering, combined with the globally patented ironless winding, makes the DCX motors a highly dynamic drive for almost every application scenario.
The DCX 22 L is available as a small drive with preloaded ball bearings or sintered bearings. The optional spark suppression (CLL) turns this DC motor with precious metal brushes into a real long-distance runner.
