Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
DCX 22 L Ø22 mm, Precious Metal Brushes, sintered sleeve bearings

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €220.41* |
5-19 | €192.42* | |
20-49 | €164.10* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 48 V |
No load speed | 5220 rpm |
No load current | 5.16 mA |
Nominal speed | 4180 rpm |
Nominal torque (max. continuous torque) | 27.9 mNm |
Nominal current (max. continuous current) | 0.323 A |
Stall torque | 140 mNm |
Stall current | 1.6 A |
Max. efficiency | 89 % |
Characteristics | |
Terminal resistance | 29.9 Ω |
Terminal inductance | 2.8 mH |
Torque constant | 87.6 mNm/A |
Speed constant | 109 rpm/V |
Speed / torque gradient | 37.3 rpm/mNm |
Mechanical time constant | 3.17 ms |
Rotor inertia | 8.12 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 13.6 K/W |
Thermal resistance winding-housing | 4.57 K/W |
Thermal time constant winding | 19.2 s |
Thermal time constant motor | 646 s |
Ambient temperature | -30...+85 °C |
Max. winding temperature | +100 °C |
Mechanical data | |
Bearing type | sleeve bearing |
Max. speed | 7160 rpm |
Axial play | 0 mm, at radial load < 0 N |
0.2 mm, at radial load > 0 N | |
Radial play | 0.02 mm |
Max. axial load (dynamic) | 0.1 N |
Max. force for press fits (static) | 80 N |
(static, shaft supported) | 440 N |
Max. radial load | 3 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 9 |
Number of autoclave cycles | 0 |
Product | |
Weight | 95 g |
Description
maxon DCX motors feature unrivaled power density (torque per volume) and absolutely quiet running. The robust engineering, combined with the globally patented ironless winding, makes the DCX motors a highly dynamic drive for almost every application scenario.The DCX 22 S is a true configuration miracle. Preloaded ball bearings or sintered bearings, graphite or precious metal brushes, optionally with CLL, EMI filter etc. – this wide range of choices forms the basis for a large area of application.