Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
DCX 19 S Ø19 mm, graphite brushes, ball bearings
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €166.10* |
5-19 | €144.94* | |
20-49 | €123.58* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 36 V |
No load speed | 12700 rpm |
No load current | 25 mA |
Nominal speed | 10800 rpm |
Nominal torque (max. continuous torque) | 11.5 mNm |
Nominal current (max. continuous current) | 0.453 A |
Stall torque | 74.9 mNm |
Stall current | 2.8 A |
Max. efficiency | 82 % |
Characteristics | |
Terminal resistance | 12.9 Ω |
Terminal inductance | 0.74 mH |
Torque constant | 26.7 mNm/A |
Speed constant | 357 rpm/V |
Speed / torque gradient | 172 rpm/mNm |
Mechanical time constant | 4.93 ms |
Rotor inertia | 2.74 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 17.6 K/W |
Thermal resistance winding-housing | 6.5 K/W |
Thermal time constant winding | 11.6 s |
Thermal time constant motor | 312 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 16000 rpm |
Axial play | 0 mm, at radial load < 2.5 N |
0.1 mm, at radial load > 2.5 N | |
Radial play | 0.02 mm |
Max. axial load (dynamic) | 2.5 N |
Max. force for press fits (static) | 30 N |
(static, shaft supported) | 440 N |
Max. radial load | 16 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 9 |
Number of autoclave cycles | 0 |
Product | |
Weight | 50 g |
Description
maxon DCX motors offer unrivaled power density (torque per volume) and absolutely quiet running. The robust engineering, combined with the globally patented ironless winding, make the DCX motors a highly dynamic drive for almost every application scenario.The DCX 19 S is a true configuration miracle. Preloaded ball bearings or sintered bearings, graphite or precious metal brushes, with CLL etc. - the extensive options make it suitable for a wide range of applications.