Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
DCX 19 S Ø19 mm, precious metal brushes, sintered bearings
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €153.57* |
| 5-19 | €134.10* | |
| 20-49 | €114.31* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
| Values at nominal voltage | |
| Nominal voltage | 12 V |
| No load speed | 6340 rpm |
| No load current | 30.2 mA |
| Nominal speed | 4490 rpm |
| Nominal torque (max. continuous torque) | 11 mNm |
| Nominal current (max. continuous current) | 0.644 A |
| Stall torque | 38 mNm |
| Stall current | 2.13 A |
| Max. efficiency | 78 % |
| Characteristics | |
| Terminal resistance | 5.63 Ω |
| Terminal inductance | 0.329 mH |
| Torque constant | 17.8 mNm/A |
| Speed constant | 536 rpm/V |
| Speed / torque gradient | 169 rpm/mNm |
| Mechanical time constant | 4.88 ms |
| Rotor inertia | 2.75 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 17.6 K/W |
| Thermal resistance winding-housing | 6.5 K/W |
| Thermal time constant winding | 11.6 s |
| Thermal time constant motor | 312 s |
| Ambient temperature | -30...+85 °C |
| Max. winding temperature | +100 °C |
| Mechanical data | |
| Bearing type | sleeve bearing |
| Max. speed | 7500 rpm |
| Axial play | 0 mm, at radial load < 0 N |
| 0.2 mm, at radial load > 0 N | |
| Radial play | 0.02 mm |
| Max. axial load (dynamic) | 0.1 N |
| Max. force for press fits (static) | 80 N |
| (static, shaft supported) | 440 N |
| Max. radial load | 2.5 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of commutator segments | 9 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 50 g |
Description
maxon DCX motors offer unrivaled power density (torque per volume) and absolutely quiet running. The robust engineering, combined with the globally patented ironless winding, make the DCX motors a highly dynamic drive for almost every application scenario.The DCX 19 S is a true configuration miracle. Preloaded ball bearings or sintered bearings, graphite or precious metal brushes, with CLL etc. - the extensive options make it suitable for a wide range of applications.
