Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
DCX 16 S Ø16 mm, Graphite Brushes, ball bearings
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €157.36* |
| 5-19 | €137.26* | |
| 20-49 | €117.05* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 6 V |
| No load speed | 12700 rpm |
| No load current | 67.1 mA |
| Nominal speed | 9380 rpm |
| Nominal torque (max. continuous torque) | 5.45 mNm |
| Nominal current (max. continuous current) | 1.29 A |
| Stall torque | 21.3 mNm |
| Stall current | 4.79 A |
| Max. efficiency | 78 % |
| Characteristics | |
| Terminal resistance | 1.25 Ω |
| Terminal inductance | 0.0356 mH |
| Torque constant | 4.45 mNm/A |
| Speed constant | 2150 rpm/V |
| Speed / torque gradient | 605 rpm/mNm |
| Mechanical time constant | 6.35 ms |
| Rotor inertia | 1 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 23.5 K/W |
| Thermal resistance winding-housing | 9.9 K/W |
| Thermal time constant winding | 9.08 s |
| Thermal time constant motor | 227 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Max. speed | 17000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Product | |
| Weight | 26 g |
Description
maxon DCX motors feature unrivaled power density (torque per volume) with quiet operation. The robust engineering, combined with the globally patented ironless winding, makes the DCX range a highly dynamic and responsive motor for a wide range of applications.The DCX 16 S offers preloaded ball bearings or sintered bearings, graphite or precious metal brushes, spark suppression (CLL) is also optional. This wide range of configurations form the basis for many applications.
