Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
DCX 16 L Ø16 mm, graphite brushes, ball bearings
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €168.21* |
| 5-19 | €146.73* | |
| 20-49 | €125.15* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 6 V |
| No load speed | 12800 rpm |
| No load current | 102 mA |
| Nominal speed | 11000 rpm |
| Nominal torque (max. continuous torque) | 8.47 mNm |
| Nominal current (max. continuous current) | 2 A |
| Stall torque | 61.9 mNm |
| Stall current | 13.9 A |
| Max. efficiency | 84 % |
| Characteristics | |
| Terminal resistance | 0.43 Ω |
| Terminal inductance | 0.0257 mH |
| Torque constant | 4.44 mNm/A |
| Speed constant | 2150 rpm/V |
| Speed / torque gradient | 208 rpm/mNm |
| Mechanical time constant | 4.76 ms |
| Rotor inertia | 2.18 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 17.9 K/W |
| Thermal resistance winding-housing | 7.21 K/W |
| Thermal time constant winding | 16.5 s |
| Thermal time constant motor | 294 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Bearing type | Waelzlager |
| Max. speed | 17000 rpm |
| Axial play | 0 mm, at radial load < 0.8 N |
| 0.1 mm, at radial load > 0.8 N | |
| Radial play | 0.015 mm |
| Max. axial load (dynamic) | 0.8 N |
| Max. force for press fits (static) | 18 N |
| (static, shaft supported) | 300 N |
| Max. radial load | 10 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of commutator segments | 7 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 42 g |
Description
maxon DCX motors feature unrivaled power density (torque per volume) and absolutely quiet running. The robust engineering, combined with the globally patented ironless winding, make the DCX motors a highly dynamic drive for almost every application scenario.The DCX 16 L is available as a small drive with preloaded ball bearings or sintered bearings. The spark suppression (CLL) makes this DC motor with precious metal brushes a real long-distance runner.
