Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
DCX 14 L Ø14 mm, graphite brushes, ball bearings
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €148.94* |
| 5-19 | €129.89* | |
| 20-49 | €110.84* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 24 V |
| No load speed | 10300 rpm |
| No load current | 12 mA |
| Nominal speed | 7300 rpm |
| Nominal torque (max. continuous torque) | 6.64 mNm |
| Nominal current (max. continuous current) | 0.314 A |
| Stall torque | 22.9 mNm |
| Stall current | 1.05 A |
| Max. efficiency | 80 % |
| Characteristics | |
| Terminal resistance | 22.9 Ω |
| Terminal inductance | 0.908 mH |
| Torque constant | 21.9 mNm/A |
| Speed constant | 436 rpm/V |
| Speed / torque gradient | 456 rpm/mNm |
| Mechanical time constant | 4.17 ms |
| Rotor inertia | 0.872 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 22.2 K/W |
| Thermal resistance winding-housing | 8.63 K/W |
| Thermal time constant winding | 9.71 s |
| Thermal time constant motor | 226 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Max. speed | 17000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Product | |
| Weight | 26 g |
Description
maxon DCX motors feature unrivaled power density (torque per volume) and absolutely quiet running. The robust engineering, combined with the globally patented ironless winding, make the DCX motors a highly dynamic drive for almost every application scenario.The DCX 14 L is available as a small drive with preloaded ball bearings or sintered bearings. The spark suppression (CLL) turns this DC motor with precious metal brushes into a real long-distance runner.
