Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
DCX 10 S Ø10 mm, Precious Metal Brushes CLL, ball bearings
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €124.84* |
| 5-19 | €108.94* | |
| 20-49 | €92.84* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 9 V |
| No load speed | 12500 rpm |
| No load current | 14.7 mA |
| Nominal speed | 3930 rpm |
| Nominal torque (max. continuous torque) | 0.907 mNm |
| Nominal current (max. continuous current) | 0.152 A |
| Stall torque | 1.38 mNm |
| Stall current | 0.215 A |
| Max. efficiency | 56 % |
| Characteristics | |
| Terminal resistance | 41.8 Ω |
| Terminal inductance | 0.488 mH |
| Torque constant | 6.4 mNm/A |
| Speed constant | 1490 rpm/V |
| Speed / torque gradient | 9750 rpm/mNm |
| Mechanical time constant | 7.27 ms |
| Rotor inertia | 0.0712 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 37.6 K/W |
| Thermal resistance winding-housing | 22 K/W |
| Thermal time constant winding | 4.09 s |
| Thermal time constant motor | 156 s |
| Ambient temperature | -40...+85 °C |
| Max. winding temperature | +100 °C |
| Mechanical data | |
| Bearing type | Waelzlager |
| Max. speed | 14300 rpm |
| Axial play | 0 mm, at radial load < 0.5 N |
| 0.1 mm, at radial load > 0.5 N | |
| Radial play | 0.015 mm |
| Max. axial load (dynamic) | 0.5 N |
| Max. force for press fits (static) | 8.8 N |
| (static, shaft supported) | 120 N |
| Max. radial load | 1.5 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of commutator segments | 7 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 6 g |
Description
maxon DCX motors feature unrivaled power density (torque per volume) and absolutely quiet running. The robust engineering, combined with the globally patented ironless winding, makes the DCX motors a highly dynamic drive for almost every application scenario.
The DCX 10 S is available as a small drive with preloaded ball bearings or sintered bearings. The optional spark suppression (CLL) turns this DC motor with precious metal brushes into a real long-distance runner.
