Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
DC-max 22 S Ø22 mm, CLL precious metal brushes, sintered bearings
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €83.79* |
| 5-19 | €65.79* | |
| 20-49 | €51.47* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 24 V |
| No load speed | 5090 rpm |
| No load current | 4.62 mA |
| Nominal speed | 3450 rpm |
| Nominal torque (max. continuous torque) | 10.4 mNm |
| Nominal current (max. continuous current) | 0.236 A |
| Stall torque | 32.3 mNm |
| Stall current | 0.721 A |
| Max. efficiency | 85 % |
| Characteristics | |
| Terminal resistance | 33.3 Ω |
| Terminal inductance | 2.21 mH |
| Torque constant | 44.8 mNm/A |
| Speed constant | 213 rpm/V |
| Speed / torque gradient | 159 rpm/mNm |
| Mechanical time constant | 8.39 ms |
| Rotor inertia | 5.05 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 20 K/W |
| Thermal resistance winding-housing | 6 K/W |
| Thermal time constant winding | 15.5 s |
| Thermal time constant motor | 538 s |
| Ambient temperature | -30...+65 °C |
| Max. winding temperature | +85 °C |
| Mechanical data | |
| Max. speed | 9000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Product | |
| Weight | 54 g |
Description
The maxon DC-max motors feature maximum performance at minimum volume and an unrivaled price-performance ratio.The DC-max 22 is a small drive with strong RE magnets, the latest winding technology, and a cost-optimized design, and is made using automated manufacturing processes.
