Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
DC-max 16 S Ø16 mm, CLL precious metal brushes, sintered bearings
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €79.16* |
| 5-19 | €62.21* | |
| 20-49 | €48.63* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 24 V |
| No load speed | 7470 rpm |
| No load current | 3.4 mA |
| Nominal speed | 4210 rpm |
| Nominal torque (max. continuous torque) | 3.8 mNm |
| Nominal current (max. continuous current) | 0.128 A |
| Stall torque | 8.75 mNm |
| Stall current | 0.289 A |
| Max. efficiency | 80 % |
| Characteristics | |
| Terminal resistance | 83.2 Ω |
| Terminal inductance | 2.49 mH |
| Torque constant | 30.3 mNm/A |
| Speed constant | 315 rpm/V |
| Speed / torque gradient | 864 rpm/mNm |
| Mechanical time constant | 9 ms |
| Rotor inertia | 0.994 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 29.8 K/W |
| Thermal resistance winding-housing | 5.5 K/W |
| Thermal time constant winding | 4.81 s |
| Thermal time constant motor | 288 s |
| Ambient temperature | -30...+65 °C |
| Max. winding temperature | +85 °C |
| Mechanical data | |
| Bearing type | sleeve bearing |
| Max. speed | 11000 rpm |
| Axial play | 0.05 mm, at radial load < 0 N |
| 0.15 mm, at radial load > 0 N | |
| Radial play | 0.012 mm |
| Max. axial load (dynamic) | 0.8 N |
| Max. force for press fits (static) | 35 N |
| (static, shaft supported) | 200 N |
| Max. radial load | 1.4 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of commutator segments | 7 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 23 g |
Description
The maxon DC-max motors feature maximum performance at minimum volume and an unrivaled price-performance ratio.The DC-max 16 is a small drive with strong RE magnets, the latest winding technology, and a cost-optimized design, and is made using automated manufacturing processes.
