Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
DC-max 16 S Ø16 mm, CLL precious metal brushes, ball bearings
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €85.68* |
5-19 | €67.37* | |
20-49 | €52.63* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 7470 rpm |
No load current | 3.46 mA |
Nominal speed | 4220 rpm |
Nominal torque (max. continuous torque) | 3.78 mNm |
Nominal current (max. continuous current) | 0.128 A |
Stall torque | 8.75 mNm |
Stall current | 0.289 A |
Max. efficiency | 80 % |
Characteristics | |
Terminal resistance | 83.2 Ω |
Terminal inductance | 2.49 mH |
Torque constant | 30.3 mNm/A |
Speed constant | 315 rpm/V |
Speed / torque gradient | 864 rpm/mNm |
Mechanical time constant | 9 ms |
Rotor inertia | 0.994 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 29.8 K/W |
Thermal resistance winding-housing | 5.5 K/W |
Thermal time constant winding | 4.81 s |
Thermal time constant motor | 288 s |
Ambient temperature | -30...+65 °C |
Max. winding temperature | +85 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 11000 rpm |
Axial play | 0.05 - 0.15 mm |
Radial play | 0.025 mm |
Max. axial load (dynamic) | 2.2 N |
Max. force for press fits (static) | 30 N |
(static, shaft supported) | 200 N |
Max. radial load | 7.8 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 7 |
Number of autoclave cycles | 0 |
Product | |
Weight | 23 g |
Description
The maxon DC-max motors feature maximum performance at minimum volume and an unrivaled price-performance ratio.The DC-max 16 is a small drive with strong RE magnets, the latest winding technology, and a cost-optimized design, and is made using automated manufacturing processes.