Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX SPEED 22 L Ø22 mm, ceramic bearings, brushless, sensorless | Sterilizable
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €561.14* |
| 5-19 | €438.20* | |
| 20-49 | €357.04* | |
| from 50 | On request |
Specifications
| Values at nominal voltage | |
| Nominal voltage | 48 V |
| No load speed | 55800 rpm |
| No load current | 201 mA |
| Nominal speed | 53900 rpm |
| Nominal torque (max. continuous torque) | 28.9 mNm |
| Nominal current (max. continuous current) | 3.69 A |
| Stall torque | 1150 mNm |
| Stall current | 140 A |
| Max. efficiency | 93 % |
| Characteristics | |
| Terminal resistance | 0.343 Ω |
| Terminal inductance | 0.0407 mH |
| Torque constant | 8.2 mNm/A |
| Speed constant | 1160 rpm/V |
| Speed / torque gradient | 48.7 rpm/mNm |
| Mechanical time constant | 1.2 ms |
| Rotor inertia | 2.36 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 9 K/W |
| Thermal resistance winding-housing | 0.84 K/W |
| Thermal time constant winding | 3.11 s |
| Thermal time constant motor | 456 s |
| Ambient temperature | -40...+135 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 85000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Product | |
| Weight | 148 g |
Description
The brushless ECX Speed motors with an ironless winding have an extremely large speed range, high power, excellent control characteristics and of course unrivaled durability.The ECX SPEED 22 L is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.