Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
ECX SPEED 22 L Ø22 mm, ceramic bearings, brushless, sensorless | Sterilizable

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €561.14* |
5-19 | €438.20* | |
20-49 | €357.04* | |
from 50 | On request |
Specifications
Values at nominal voltage | |
Nominal voltage | 36 V |
No load speed | 54700 rpm |
No load current | 259 mA |
Nominal speed | 52800 rpm |
Nominal torque (max. continuous torque) | 31 mNm |
Nominal current (max. continuous current) | 5.14 A |
Stall torque | 1190 mNm |
Stall current | 190 A |
Max. efficiency | 93 % |
Characteristics | |
Terminal resistance | 0.189 Ω |
Terminal inductance | 0.0238 mH |
Torque constant | 6.27 mNm/A |
Speed constant | 1520 rpm/V |
Speed / torque gradient | 45.9 rpm/mNm |
Mechanical time constant | 1.13 ms |
Rotor inertia | 2.36 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 9 K/W |
Thermal resistance winding-housing | 0.84 K/W |
Thermal time constant winding | 3.35 s |
Thermal time constant motor | 456 s |
Ambient temperature | -40...+135 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | Kugellager |
Max. speed | 85000 rpm |
Axial play | 0 mm, at radial load < 4 N |
0.24 mm, at radial load > 4 N | |
Radial play | 0.025 mm |
Max. axial load (dynamic) | 4 N |
Max. force for press fits (static) | 110 N |
(static, shaft supported) | 6000 N |
Max. radial load | 16 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 2000 |
Product | |
Weight | 148 g |
Description
The brushless ECX Speed motors with an ironless winding have an extremely large speed range, high power, excellent control characteristics and of course unrivaled durability.The ECX SPEED 22 L is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.