Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX SPEED 16 L Ø16 mm, brushless, sensorless | High Power
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €250.73* |
| 5-19 | €195.68* | |
| 20-49 | €159.57* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
| Values at nominal voltage | |
| Nominal voltage | 24 V |
| No load speed | 61200 rpm |
| No load current | 164 mA |
| Nominal speed | 58300 rpm |
| Nominal torque (max. continuous torque) | 16.1 mNm |
| Nominal current (max. continuous current) | 4.41 A |
| Stall torque | 431 mNm |
| Stall current | 115 A |
| Max. efficiency | 93 % |
| Characteristics | |
| Terminal resistance | 0.208 Ω |
| Terminal inductance | 0.0202 mH |
| Torque constant | 3.74 mNm/A |
| Speed constant | 2550 rpm/V |
| Speed / torque gradient | 142 rpm/mNm |
| Mechanical time constant | 1.79 ms |
| Rotor inertia | 1.2 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 13.5 K/W |
| Thermal resistance winding-housing | 0.58 K/W |
| Thermal time constant winding | 1.49 s |
| Thermal time constant motor | 483 s |
| Ambient temperature | -20...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 70000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Product | |
| Weight | 73 g |
Description
The brushless ECX Speed motors with an ironless winding have an extremely large speed range, high power, excellent control characteristics and of course unrivaled durability.The ECX SPEED 16 L is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.
