Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
ECX SPEED 13 M Ø13 mm, brushless, sensorless | High Power

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €255.89* |
5-19 | €199.89* | |
20-49 | €162.84* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 18 V |
No load speed | 66800 rpm |
No load current | 99.1 mA |
Nominal speed | 61400 rpm |
Nominal torque (max. continuous torque) | 5.88 mNm |
Nominal current (max. continuous current) | 2.37 A |
Stall torque | 80.2 mNm |
Stall current | 31.3 A |
Max. efficiency | 89 % |
Characteristics | |
Terminal resistance | 0.576 Ω |
Terminal inductance | 0.0204 mH |
Torque constant | 2.57 mNm/A |
Speed constant | 3720 rpm/V |
Speed / torque gradient | 835 rpm/mNm |
Mechanical time constant | 2.13 ms |
Rotor inertia | 0.244 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 20 K/W |
Thermal resistance winding-housing | 2.53 K/W |
Thermal time constant winding | 2.01 s |
Thermal time constant motor | 311 s |
Ambient temperature | -20...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | Kugellager |
Max. speed | 70000 rpm |
Axial play | 0 mm, at radial load < 1.5 N |
0.28 mm, at radial load > 1.5 N | |
Radial play | 0 mm |
Max. axial load (dynamic) | 1.5 N |
Max. force for press fits (static) | 50 N |
(static, shaft supported) | 1500 N |
Max. radial load | 6 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 38 g |
Description
The brushless ECX Speed motors with an ironless winding have an extremely large speed range, high power, excellent control characteristics, and of course unrivaled durability.
The ECX SPEED 13 M is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.