Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
ECX SPEED 13L Ø13 mm, ceramic bearings, brushless, with Hall sensors | Sterilizable

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €558.51* |
5-19 | €436.09* | |
20-49 | €355.36* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 18 V |
No load speed | 71000 rpm |
No load current | 224 mA |
Nominal speed | 66400 rpm |
Nominal torque (max. continuous torque) | 7.3 mNm |
Nominal current (max. continuous current) | 3.22 A |
Stall torque | 126 mNm |
Stall current | 52.3 A |
Max. efficiency | 88 % |
Characteristics | |
Terminal resistance | 0.344 Ω |
Terminal inductance | 0.0128 mH |
Torque constant | 2.41 mNm/A |
Speed constant | 3960 rpm/V |
Speed / torque gradient | 567 rpm/mNm |
Mechanical time constant | 1.87 ms |
Rotor inertia | 0.315 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 19.5 K/W |
Thermal resistance winding-housing | 2.04 K/W |
Thermal time constant winding | 2.46 s |
Thermal time constant motor | 397 s |
Ambient temperature | -40...+135 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | Kugellager |
Max. speed | 120000 rpm |
Axial play | 0 mm, at radial load < 1.5 N |
0.28 mm, at radial load > 1.5 N | |
Radial play | 0 mm |
Max. axial load (dynamic) | 1.5 N |
Max. force for press fits (static) | 50 N |
(static, shaft supported) | 1500 N |
Max. radial load | 6 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 1000 |
Product | |
Weight | 41 g |
Description
The brushless ECX Speed motors with an ironless winding have an extremely large speed range, high power, excellent control characteristics, and of course unrivaled durability.
The ECX SPEED 13 L is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.