Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX SPEED 13L Ø13 mm, brushless, sensorless | High Power
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €275.47* |
| 5-19 | €215.05* | |
| 20-49 | €175.26* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 18 V |
| No load speed | 67300 rpm |
| No load current | 113 mA |
| Nominal speed | 62700 rpm |
| Nominal torque (max. continuous torque) | 8.34 mNm |
| Nominal current (max. continuous current) | 3.35 A |
| Stall torque | 143 mNm |
| Stall current | 56 A |
| Max. efficiency | 92 % |
| Characteristics | |
| Terminal resistance | 0.321 Ω |
| Terminal inductance | 0.0166 mH |
| Torque constant | 2.55 mNm/A |
| Speed constant | 3750 rpm/V |
| Speed / torque gradient | 472 rpm/mNm |
| Mechanical time constant | 1.72 ms |
| Rotor inertia | 0.349 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 19.5 K/W |
| Thermal resistance winding-housing | 1.6 K/W |
| Thermal time constant winding | 1.95 s |
| Thermal time constant motor | 329 s |
| Ambient temperature | -20...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 70000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Product | |
| Weight | 34 g |
Description
The brushless ECX Speed motors with an ironless winding have an extremely large speed range, high power, excellent control characteristics, and of course unrivaled durability.
The ECX SPEED 13 L is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.
