
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €289.04 |
5-19 | €242.94 | |
20-49 | €207.68 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
General information | |
Gearhead type | GP |
Outer diameter | 6 mm |
Version | Spindle drive with metric screw |
Gearhead Data | |
Number of stages | 4 |
Reduction | 221 : 1 |
Absolute reduction | 531441/2401 |
Max. motor shaft diameter | 1 mm |
Max. feed velocity | 0.7 mm/s |
Max. feed force continuous | 6 N |
Max. feed force intermittent | 18 N |
Direction of rotation, drive to output | = |
Max. efficiency | 19 % |
Average backlash no load | 2.5 ° |
Mechanical positioning accuracy | 0.107 mm |
Mass inertia | 0.001 gcm² |
Gearhead length (L1) | 14.5 mm |
Max. transmittable power (continuous) | 0.008 W |
Max. transmittable power (intermittent) | 0.024 W |
Technical Data | |
Spindle length | 40.4 mm |
Bearing at output | ball bearing |
Radial play | max. 0.12 mm, 5 mm from flange |
Max. radial load | 5 N, 5 mm from flange |
Max. force for press fits | 10 N |
Max. continuous input speed | 12000 rpm |
Max. intermittent input speed | 40000 rpm |
Recommended temperature range | -15...+80 °C |
Product | |
Weight | 4 g |