
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €544.62 |
5-19 | €468.93 | |
20-49 | €415.78 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GP |
Outer diameter | 22 mm |
Version | Spindle drive with metric screw |
Gearhead Data | |
Number of stages | 2 |
Reduction | 16 : 1 |
Absolute reduction | 885/52 |
Max. motor shaft diameter | 3.2 mm |
Max. feed velocity | 8.3 mm/s |
Max. feed force continuous | 97 N |
Max. feed force intermittent | 270 N |
Direction of rotation, drive to output | = |
Max. efficiency | 29 % |
Average backlash no load | 1.2 ° |
Mechanical positioning accuracy | 0.034 mm |
Mass inertia | 0.4 gcm² |
Gearhead length (L1) | 44.8 mm |
Max. transmittable power (continuous) | 26 W |
Max. transmittable power (intermittent) | 42 W |
Technical Data | |
Spindle length | 150 mm |
Radial play | max. 0.05 mm, 5 mm from flange |
Axial play of the nut | max. 0.008 mm |
Max. radial load | 130 N, 15 mm from flange |
Max. force for press fits | 390 N |
Max. continuous input speed | 8000 rpm |
Max. intermittent input speed | 8000 rpm |
Recommended temperature range | -15...+80 °C |
Extended temperature range | 80...+80 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 116 g |