Details

Planetary gearhead GP 42 A ∅42 mm, 2.25–11.3 Nm

Part number 838245

Planetary gearhead GP 42 A ∅42 mm, 2.25–11.3 Nm
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €267.36
5-19 €218.31
20-49 €183.57
from 50 On request

Gears can be purchased only as a component of a combination.

Specifications

General information
Gearhead type GP
Outer diameter 42 mm
Version Standard version
Gearhead Data
Reduction 285 : 1
Absolute reduction 15379/54
Max. motor shaft diameter 10 mm
Number of stages 4
Max. continuous torque 11.3 Nm
Max. intermittent torque 16.9 Nm
Direction of rotation, drive to output =
Max. efficiency 64 %
Average backlash no load 1 °
Mass inertia 15 gcm²
Gearhead length (L1) 84.5 mm
Max. transmittable power (continuous) 44 W
Max. transmittable power (intermittent) 65 W
Technical Data
Bearing at output ball bearing
Radial play max. 0.06 mm, 12 mm from flange
Axial play max. 0.3 mm
Max. radial load 360 N, 12 mm from flange
Max. axial load (dynamic) 150 N
Max. force for press fits 300 N
Max. continuous input speed 6000 rpm
Max. intermittent input speed 8000 rpm
Recommended temperature range -40...+100 °C
Number of autoclave cycles 0
Product
Weight 560 g

Description

Precision spur- and planetary gearheads matched to maxon motors. Gears are advantageously adapted directly to the desired motors in the delivery plant. The motor pinion is the input gearweel for the first stage and is rigidly affixed to the motor shaft.

Videos