Details
Planetary Gearhead GP 32 C Ø32 mm, 1.0 - 6.0 Nm, Ceramic Version | Ceramic Version
Part number 166963
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €293.78 |
| 5-19 | €210.73 | |
| 20-49 | €192.20 | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GP |
| Outer diameter | 32 mm |
| Version | Ceramic version |
| Gearhead Data | |
| Reduction | 1414 : 1 |
| Absolute reduction | 2425488/1715 |
| Max. motor shaft diameter | 3 mm |
| Number of stages | 5 |
| Max. continuous torque | 6 Nm |
| Max. intermittent torque | 7.5 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 50 % |
| Average backlash no load | 1 ° |
| Mass inertia | 0.7 gcm² |
| Gearhead length (L1) | 56.5 mm |
| Max. transmittable power (continuous) | 3.6 W |
| Max. transmittable power (intermittent) | 4.4 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.14 mm, 5 mm from flange |
| Axial play | max. 0.4 mm |
| Max. radial load | 220 N, 10 mm from flange |
| Max. axial load (dynamic) | 120 N |
| Max. force for press fits | 120 N |
| Max. continuous input speed | 8000 rpm |
| Max. intermittent input speed | 8000 rpm |
| Recommended temperature range | -40...+100 °C |
| Extended temperature range | 100...+100 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 258 g |
