Details

Planetary Gearhead GP 32 A Ø32 mm, 0.75 - 4.5 Nm, Metal Version

Part number 166177

Planetary Gearhead GP 32 A Ø32 mm, 0.75 - 4.5 Nm, Metal Version
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €246.73
5-19 €176.94
20-49 €161.47
from 50 On request

Gears can be purchased only as a component of a combination.

Specifications

Technical illustrations

Information: Drawings are not to scale.

General information
Gearhead type GP
Outer diameter 32 mm
Version Standard version
Gearhead Data
Reduction 411 : 1
Absolute reduction 359424/875
Max. motor shaft diameter 4 mm
Number of stages 4
Max. continuous torque 4.5 Nm
Max. intermittent torque 6.5 Nm
Direction of rotation, drive to output =
Max. efficiency 60 %
Average backlash no load 1 °
Mass inertia 0.7 gcm²
Gearhead length (L1) 49.8 mm
Max. transmittable power (continuous) 7.5 W
Max. transmittable power (intermittent) 9.4 W
Technical Data
Bearing at output ball bearing
Radial play max. 0.14 mm, 5 mm from flange
Axial play max. 0.4 mm
Max. radial load 200 N, 10 mm from flange
Max. axial load (dynamic) 120 N
Max. force for press fits 120 N
Max. continuous input speed 6000 rpm
Max. intermittent input speed 6000 rpm
Recommended temperature range -40...+100 °C
Extended temperature range 100...+100 °C
Number of autoclave cycles 0
Product
Weight 226 g

Description

Precision spur- and planetary gearheads matched to maxon motors. Gears are advantageously adapted directly to the desired motors in the delivery plant. The motor pinion is the input gearweel for the first stage and is rigidly affixed to the motor shaft.

Videos