Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €169.15 |
5-19 | €149.05 | |
20-49 | €125.15 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GP |
Outer diameter | 26 mm |
Version | Standard version |
Gearhead Data | |
Reduction | 19.2 : 1 |
Absolute reduction | 3591/187 |
Max. motor shaft diameter | 3 mm |
Number of stages | 2 |
Max. continuous torque | 2.25 Nm |
Max. intermittent torque | 3.2 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 80 % |
Average backlash no load | 0.7 ° |
Mass inertia | 0.54 gcm² |
Gearhead length (L1) | 32.9 mm |
Max. transmittable power (continuous) | 35 W |
Max. transmittable power (intermittent) | 52.5 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.1 mm, 5 mm from flange |
Axial play | 0 - 0.4 mm |
Max. radial load | 110 N, 12 mm from flange |
Max. force for press fits | 120 N |
Max. continuous input speed | 8000 rpm |
Max. intermittent input speed | 12000 rpm |
Recommended temperature range | -30...+100 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 77 g |