| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €183.47 |
| 5-19 | €161.57 | |
| 20-49 | €135.68 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GP |
| Outer diameter | 26 mm |
| Version | Standard version |
| Gearhead Data | |
| Reduction | 236 : 1 |
| Absolute reduction | 41553/176 |
| Max. motor shaft diameter | 3 mm |
| Number of stages | 3 |
| Max. continuous torque | 4.5 Nm |
| Max. intermittent torque | 6.2 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 70 % |
| Average backlash no load | 0.8 ° |
| Mass inertia | 0.31 gcm² |
| Gearhead length (L1) | 39.5 mm |
| Max. transmittable power (continuous) | 20 W |
| Max. transmittable power (intermittent) | 30 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.1 mm, 5 mm from flange |
| Axial play | 0 - 0.4 mm |
| Max. radial load | 140 N, 12 mm from flange |
| Max. force for press fits | 120 N |
| Max. continuous input speed | 8000 rpm |
| Max. intermittent input speed | 12000 rpm |
| Recommended temperature range | -30...+100 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 93 g |
