Details
NRND
Planetary Gearhead GP 13 M Ø13 mm, 0.5 - 0.275 Nm, Sterilizable | Sterilizable
Part number 370622

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €311.04 |
5-19 | €246.41 | |
20-49 | €205.05 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GP |
Outer diameter | 13 mm |
Version | Sterilizable |
Gearhead Data | |
Reduction | 25 : 1 |
Absolute reduction | 25/1 |
Max. motor shaft diameter | 1.5 mm |
Number of stages | 2 |
Max. continuous torque | 0.225 Nm |
Max. intermittent torque | 0.25 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 80 % |
Average backlash no load | 1.4 ° |
Mass inertia | 0.016 gcm² |
Gearhead length (L1) | 31.3 mm |
Max. transmittable power (continuous) | 20 W |
Max. transmittable power (intermittent) | 25 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.2 mm, 6 mm from flange |
Axial play | 0 - 0.1 mm |
Max. radial load | 15 N, 6 mm from flange |
Max. axial load (dynamic) | 50 N |
Max. force for press fits | 80 N |
Max. continuous input speed | 60000 rpm |
Max. intermittent input speed | 80000 rpm |
Recommended temperature range | -40...+100 °C |
Extended temperature range | 100...+100 °C |
Number of autoclave cycles | 1000 |
Product | |
Weight | 20 g |