Details
Planetary Gearhead GP 13 M Ø13 mm, 0.5 - 0.275 Nm, Sterilizable | Sterilizable
Part number 370275
This product can no longer be ordered. Please contact our sales support with the form. Thank you
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GP |
| Outer diameter | 13 mm |
| Version | Sterilizable |
| Gearhead Data | |
| Reduction | 5 : 1 |
| Absolute reduction | 5/1 |
| Max. motor shaft diameter | 1.5 mm |
| Number of stages | 1 |
| Max. continuous torque | 0.05 Nm |
| Max. intermittent torque | 0.1 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 85 % |
| Average backlash no load | 1.2 ° |
| Mass inertia | 0.017 gcm² |
| Gearhead length (L1) | 25.4 mm |
| Max. transmittable power (continuous) | 30 W |
| Max. transmittable power (intermittent) | 40 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.2 mm, 6 mm from flange |
| Axial play | 0 - 0.1 mm |
| Max. radial load | 10 N, 6 mm from flange |
| Max. axial load (dynamic) | 50 N |
| Max. force for press fits | 80 N |
| Max. continuous input speed | 60000 rpm |
| Max. intermittent input speed | 80000 rpm |
| Recommended temperature range | -10...+100 °C |
| Extended temperature range | 100...+100 °C |
| Number of autoclave cycles | 2000 |
| Product | |
| Weight | 16 g |
