| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €84.52 |
| 5-19 | €71.16 | |
| 20-49 | €60.74 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GP |
| Outer diameter | 13 mm |
| Version | Standard version |
| Gearhead Data | |
| Reduction | 275 : 1 |
| Absolute reduction | 10556001/38416 |
| Max. motor shaft diameter | 1.5 mm |
| Number of stages | 4 |
| Max. continuous torque | 0.3 Nm |
| Max. intermittent torque | 0.45 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 69 % |
| Average backlash no load | 1.8 ° |
| Mass inertia | 0.015 gcm² |
| Gearhead length (L1) | 27.6 mm |
| Max. transmittable power (continuous) | 0.91 W |
| Max. transmittable power (intermittent) | 1.4 W |
| Technical Data | |
| Bearing at output | sleeve bearing |
| Radial play | max. 0.055 mm, 6 mm from flange |
| Axial play | 0.02 - 0.1 mm |
| Max. radial load | 20 N, 6 mm from flange |
| Max. axial load (dynamic) | 8 N |
| Max. force for press fits | 100 N |
| Max. continuous input speed | 8000 rpm |
| Max. intermittent input speed | 8000 rpm |
| Recommended temperature range | -40...+100 °C |
| Extended temperature range | 100...+100 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 20 g |
