Details
NRND
Planetary Gearhead GP 10 K Ø10 mm, 0.005 - 0.1 Nm, Plastic Version | Plastic Version
Part number 110312
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €89.68 |
| 5-19 | €75.47 | |
| 20-49 | €64.42 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GP |
| Outer diameter | 10 mm |
| Version | Plastic version |
| Gearhead Data | |
| Reduction | 1024 : 1 |
| Absolute reduction | 1024/1 |
| Max. motor shaft diameter | 1.2 mm |
| Number of stages | 5 |
| Max. continuous torque | 0.1 Nm |
| Max. intermittent torque | 0.1 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 55 % |
| Average backlash no load | 2.8 ° |
| Mass inertia | 0.003 gcm² |
| Gearhead length (L1) | 26.6 mm |
| Max. transmittable power (continuous) | 0.082 W |
| Max. transmittable power (intermittent) | 0.082 W |
| Technical Data | |
| Bearing at output | sleeve bearing |
| Radial play | max. 0.14 mm, 5 mm from flange |
| Axial play | 0.02 - 0.1 mm |
| Max. radial load | 1 N, 5 mm from flange |
| Max. axial load (dynamic) | 2 N |
| Max. force for press fits | 10 N |
| Max. continuous input speed | 8000 rpm |
| Max. intermittent input speed | 8000 rpm |
| Recommended temperature range | -15...+80 °C |
| Extended temperature range | 80...+80 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 4 g |
