Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
Planetary gearhead GPX 70 A Ø70 mm, 1-stage

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €422.62* |
5-19 | €330.10* | |
20-49 | €268.94* | |
from 50 | On request |
Specifications
General information | |
Gearhead type | GPX |
Outer diameter | 70 mm |
Version | Standard version |
Gearhead Data | |
Reduction | 5.3 : 1 |
Absolute reduction | 138/26 |
Number of stages | 1 |
Max. continuous torque | 10 Nm |
Max. intermittent torque | 12.5 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 96 % |
Average backlash no load | 0.5 ° |
Mass inertia | 154 gcm² |
Gearhead length (L1) | 58 mm |
Max. transmittable power (continuous) | 850 W |
Max. transmittable power (intermittent) | 1063 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.06 mm, 10 mm from flange |
Axial play | 0 - 1.1 mm |
Max. radial load | 1000 N, 10 mm from flange |
Max. axial load (dynamic) | 825 N |
Max. continuous input speed | 6000 rpm |
Max. intermittent input speed | 6000 rpm |
Recommended temperature range | -20...+100 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 984 g |