Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Planetary gearhead GPX 52 UP Ø52 mm, 2-stage | Ultra Performance

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €483.77* |
5-19 | €377.78* | |
20-49 | €307.89* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
General information | |
Gearhead type | GPX |
Outer diameter | 52 mm |
Version | Ultra Performance |
Gearhead Data | |
Reduction | 21 : 1 |
Absolute reduction | 20700/988 |
Number of stages | 2 |
Max. continuous torque | 22.5 Nm |
Max. intermittent torque | 34.5 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 92 % |
Average backlash no load | 0.4 ° |
Mass inertia | 31.7 gcm² |
Gearhead length (L1) | 60.5 mm |
Max. transmittable power (continuous) | 300 W |
Max. transmittable power (intermittent) | 375 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.06 mm, 12 mm from flange |
Axial play | 0 - 0.4 mm |
Max. radial load | 600 N, 12 mm from flange |
Max. axial load (dynamic) | 200 N |
Max. force for press fits | 500 N |
Max. continuous input speed | 6000 rpm |
Max. intermittent input speed | 7500 rpm |
Recommended temperature range | -40...+100 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 698 g |