Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Planetary gearhead GPX 52 LN Ø52 mm, 2-stage | Reduced noise level
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €368.09* |
| 5-19 | €287.47* | |
| 20-49 | €234.31* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
| General information | |
| Gearhead type | GPX |
| Outer diameter | 52 mm |
| Version | LNPS |
| Gearhead Data | |
| Reduction | 35 : 1 |
| Absolute reduction | 18216/520 |
| Number of stages | 2 |
| Max. continuous torque | 12 Nm |
| Max. intermittent torque | 23 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 92 % |
| Average backlash no load | 0.6 ° |
| Mass inertia | 10.3 gcm² |
| Gearhead length (L1) | 61 mm |
| Max. transmittable power (continuous) | 160 W |
| Max. transmittable power (intermittent) | 200 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.06 mm, 12 mm from flange |
| Axial play | 0 - 0.6 mm |
| Max. radial load | 630 N, 12 mm from flange |
| Max. axial load (dynamic) | 200 N |
| Max. force for press fits | 500 N |
| Max. continuous input speed | 6000 rpm |
| Max. intermittent input speed | 7500 rpm |
| Recommended temperature range | -20...+85 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 681 g |
