Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Planetary gearhead GPX 52 LN Ø52 mm, 1-stage | Reduced noise level

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €328.31* |
5-19 | €256.41* | |
20-49 | €208.94* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
General information | |
Gearhead type | GPX |
Outer diameter | 52 mm |
Version | LNPS |
Gearhead Data | |
Reduction | 6.6 : 1 |
Absolute reduction | 132/20 |
Number of stages | 1 |
Max. continuous torque | 4 Nm |
Max. intermittent torque | 7 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 95 % |
Average backlash no load | 0.5 ° |
Mass inertia | 10.2 gcm² |
Gearhead length (L1) | 44 mm |
Max. transmittable power (continuous) | 320 W |
Max. transmittable power (intermittent) | 400 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.06 mm, 12 mm from flange |
Axial play | 0 - 0.6 mm |
Max. radial load | 420 N, 12 mm from flange |
Max. axial load (dynamic) | 200 N |
Max. force for press fits | 500 N |
Max. continuous input speed | 6000 rpm |
Max. intermittent input speed | 7500 rpm |
Recommended temperature range | -20...+85 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 508 g |