Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Planetary gearhead GPX 42 UP Ø42 mm, 4-stage
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €680.19* |
| 5-19 | €554.93* | |
| 20-49 | €467.25* | |
| from 50 | On request |
Specifications
| General information | |
| Gearhead type | GPX |
| Outer diameter | 42 mm |
| Version | Ultra Performance |
| Gearhead Data | |
| Reduction | 546 : 1 |
| Absolute reduction | 25616250/46930 |
| Number of stages | 4 |
| Max. continuous torque | 35 Nm |
| Max. intermittent torque | 50 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 87 % |
| Average backlash no load | 0.6 ° |
| Mass inertia | 10.5 gcm² |
| Gearhead length (L1) | 104.5 mm |
| Max. transmittable power (continuous) | 40 W |
| Max. transmittable power (intermittent) | 50 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.06 mm, 12 mm from flange |
| Axial play | 0 - 0.2 mm |
| Max. radial load | 750 N, 10 mm from flange |
| Max. axial load (dynamic) | 200 N |
| Max. force for press fits | 500 N |
| Max. continuous input speed | 6000 rpm |
| Max. intermittent input speed | 7500 rpm |
| Recommended temperature range | -40...+100 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 790 g |
Description
maxon GPX gearheads feature high transmission of power with a very short design.
High torques and speeds, low noise and backlash... the maxon GPX 42 has practically every quality that could be required of a gearhead.
The reduction ratio and the mechanical interfaces can be configured.