Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Planetary gearhead GPX 37 LZ Ø37 mm, 3-stage | Reduced noise level
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €301.68* |
| 5-19 | €239.68* | |
| 20-49 | €197.57* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GPX |
| Outer diameter | 37 mm |
| Version | Reduced noise level |
| Gearhead Data | |
| Reduction | 150 : 1 |
| Absolute reduction | 328509/2197 |
| Number of stages | 3 |
| Max. continuous torque | 7.4 Nm |
| Max. intermittent torque | 9.2 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 75 % |
| Average backlash no load | 0.7 ° |
| Mass inertia | 11.975 gcm² |
| Gearhead length (L1) | 52.9 mm |
| Max. transmittable power (continuous) | 37 W |
| Max. transmittable power (intermittent) | 45 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.1 mm, 10 mm from flange |
| Axial play | 0 - 0.3 mm |
| Max. radial load | 250 N, 10 mm from flange |
| Max. axial load (dynamic) | 240 N |
| Max. force for press fits | 200 N |
| Max. continuous input speed | 7000 rpm |
| Max. intermittent input speed | 8750 rpm |
| Recommended temperature range | -40...+85 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 410 g |
Description
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. Plastic planet gears enable use in noise-sensitive applications.The mechanical interfaces can be configured.
