Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Planetary gearhead GPX 32 LZ Ø32 mm, 3-stage | Reduced backlash
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €253.89* |
| 5-19 | €204.20* | |
| 20-49 | €167.68* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GPX |
| Outer diameter | 32 mm |
| Version | Reduced backlash |
| Gearhead Data | |
| Reduction | 231 : 1 |
| Absolute reduction | 300564/1300 |
| Number of stages | 3 |
| Max. continuous torque | 5 Nm |
| Max. intermittent torque | 6.25 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 75 % |
| Average backlash no load | 0.75 ° |
| Mass inertia | 7.5502 gcm² |
| Gearhead length (L1) | 43.9 mm |
| Max. transmittable power (continuous) | 25 W |
| Max. transmittable power (intermittent) | 31 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.14 mm, 5 mm from flange |
| Axial play | 0 - 0.1 mm |
| Max. radial load | 180 N, 10 mm from flange |
| Max. axial load (dynamic) | 110 N |
| Max. force for press fits | 120 N |
| Max. continuous input speed | 8000 rpm |
| Max. intermittent input speed | 10000 rpm |
| Recommended temperature range | -40...+100 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 230 g |
Description
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. Planet gears with shifted tolerance enable use for high-precision positioning tasks.The mechanical interfaces can be configured.
