Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
Planetary gearhead GPX 32 LN Ø32 mm, 2-stage | Reduced noise level

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €191.05* |
5-19 | €149.36* | |
20-49 | €121.47* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GPX |
Outer diameter | 32 mm |
Version | Reduced noise level |
Gearhead Data | |
Reduction | 35 : 1 |
Absolute reduction | 4554/130 |
Number of stages | 2 |
Max. continuous torque | 2.3 Nm |
Max. intermittent torque | 2.9 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 78 % |
Average backlash no load | 0.7 ° |
Mass inertia | 7.9212 gcm² |
Gearhead length (L1) | 36.3 mm |
Max. transmittable power (continuous) | 40 W |
Max. transmittable power (intermittent) | 50 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.14 mm, 5 mm from flange |
Axial play | 0 - 0.1 mm |
Max. radial load | 180 N, 10 mm from flange |
Max. axial load (dynamic) | 110 N |
Max. force for press fits | 120 N |
Max. continuous input speed | 7000 rpm |
Max. intermittent input speed | 8750 rpm |
Recommended temperature range | -40...+85 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 185 g |
Description
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. Plastic planet gears enable use in noise-sensitive applications.The mechanical interfaces can be configured.