Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Planetary gearhead GPX 26 Ø26 mm, 1-stage
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €117.26* |
| 5-19 | €95.79* | |
| 20-49 | €80.52* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GPX |
| Outer diameter | 26 mm |
| Version | Standard version |
| Gearhead Data | |
| Reduction | 3.9 : 1 |
| Absolute reduction | 75/19 |
| Number of stages | 1 |
| Max. continuous torque | 0.75 Nm |
| Max. intermittent torque | 1.1 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 90 % |
| Average backlash no load | 0.75 ° |
| Mass inertia | 1.874 gcm² |
| Gearhead length (L1) | 21.3 mm |
| Max. transmittable power (continuous) | 48 W |
| Max. transmittable power (intermittent) | 60 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.1 mm, 5 mm from flange |
| Axial play | 0 - 0.4 mm |
| Max. radial load | 95 N, 10 mm from flange |
| Max. axial load (dynamic) | 80 N |
| Max. force for press fits | 120 N |
| Max. continuous input speed | 7000 rpm |
| Max. intermittent input speed | 8750 rpm |
| Recommended temperature range | -40...+100 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 75 g |
Description
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.The mechanical interfaces can be configured.
