Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
Planetary gearhead GPX 26 C Ø26 mm, 3-stage | Ceramic Version

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €211.78* |
5-19 | €172.94* | |
20-49 | €145.47* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GPX |
Outer diameter | 26 mm |
Version | Ceramic version |
Gearhead Data | |
Reduction | 172 : 1 |
Absolute reduction | 326700/1900 |
Number of stages | 3 |
Max. continuous torque | 5 Nm |
Max. intermittent torque | 6.3 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 75 % |
Average backlash no load | 1.1 ° |
Mass inertia | 1.282 gcm² |
Gearhead length (L1) | 35.5 mm |
Max. transmittable power (continuous) | 15 W |
Max. transmittable power (intermittent) | 18 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.1 mm, 5 mm from flange |
Axial play | 0 - 0.4 mm |
Max. radial load | 150 N, 10 mm from flange |
Max. axial load (dynamic) | 80 N |
Max. force for press fits | 120 N |
Max. continuous input speed | 10000 rpm |
Max. intermittent input speed | 12500 rpm |
Recommended temperature range | -40...+100 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 105 g |
Description
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The gearhead's ceramic components make it suitable for applications that require superior torque capacity and durability.The mechanical interfaces can be configured.