Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Planetary gearhead GPX 22 UP Ø22 mm, 3-stage | Ultra Performance
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €384.41* |
| 5-19 | €313.89* | |
| 20-49 | €263.99* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
| General information | |
| Gearhead type | GPX |
| Outer diameter | 22 mm |
| Version | Ultra Performance |
| Gearhead Data | |
| Reduction | 111 : 1 |
| Absolute reduction | 357075/3211 |
| Number of stages | 3 |
| Max. continuous torque | 4.3 Nm |
| Max. intermittent torque | 5.3 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 90 % |
| Average backlash no load | 0.8 ° |
| Mass inertia | 0.6 gcm² |
| Gearhead length (L1) | 41.9 mm |
| Max. transmittable power (continuous) | 20 W |
| Max. transmittable power (intermittent) | 25 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.1 mm, 5 mm from flange |
| Axial play | 0 - 0.2 mm |
| Max. radial load | 150 N, 10 mm from flange |
| Max. axial load (dynamic) | 80 N |
| Max. force for press fits | 120 N |
| Max. continuous input speed | 10000 rpm |
| Max. intermittent input speed | 10000 rpm |
| Recommended temperature range | -20...+100 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 95 g |
Description
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The reinforced output and bearings enable the transmission of very high torques with excellent efficiency.The mechanical interfaces can be configured.
