Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
Planetary gearhead GPX 22 LN Ø22 mm, 3-stage | Reduced noise level

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €149.78* |
5-19 | €115.68* | |
20-49 | €93.16* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GPX |
Outer diameter | 22 mm |
Version | Reduced noise level |
Gearhead Data | |
Reduction | 103 : 1 |
Absolute reduction | 371250/3610 |
Number of stages | 3 |
Max. continuous torque | 1 Nm |
Max. intermittent torque | 1.25 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 74 % |
Average backlash no load | 1.2 ° |
Mass inertia | 0.4296 gcm² |
Gearhead length (L1) | 32.2 mm |
Max. transmittable power (continuous) | 5 W |
Max. transmittable power (intermittent) | 6.3 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.2 mm, 5 mm from flange |
Axial play | 0 - 0.2 mm |
Max. radial load | 120 N, 10 mm from flange |
Max. axial load (dynamic) | 40 N |
Max. force for press fits | 100 N |
Max. continuous input speed | 12000 rpm |
Max. intermittent input speed | 15000 rpm |
Recommended temperature range | -40...+85 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 67 g |
Description
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. Plastic planet gears enable use in noise-sensitive applications.The mechanical interfaces can be configured.