Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Planetary gearhead GPX 22 HP Ø22 mm, 3-stage | High Power
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €215.05* |
| 5-19 | €175.47* | |
| 20-49 | €147.57* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GPX |
| Outer diameter | 22 mm |
| Version | High Power |
| Gearhead Data | |
| Reduction | 231 : 1 |
| Absolute reduction | 300564/1300 |
| Number of stages | 3 |
| Max. continuous torque | 3.3 Nm |
| Max. intermittent torque | 3.8 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 65 % |
| Average backlash no load | 1.2 ° |
| Mass inertia | 1.1911 gcm² |
| Gearhead length (L1) | 38.2 mm |
| Max. transmittable power (continuous) | 15 W |
| Max. transmittable power (intermittent) | 20 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.1 mm, 5 mm from flange |
| Axial play | 0 - 0.2 mm |
| Max. radial load | 150 N, 10 mm from flange |
| Max. axial load (dynamic) | 80 N |
| Max. force for press fits | 120 N |
| Max. continuous input speed | 10000 rpm |
| Max. intermittent input speed | 12500 rpm |
| Recommended temperature range | -40...+100 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 86 g |
Description
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The reinforced output makes transmission of very high torques possible.The mechanical interfaces can be configured.
