Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Planetary gearhead GPX 19 LZ Ø19 mm, 4-stage | Reduced backlash
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €179.57* |
| 5-19 | €143.57* | |
| 20-49 | €116.73* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GPX |
| Outer diameter | 19 mm |
| Version | Reduced backlash |
| Gearhead Data | |
| Reduction | 734 : 1 |
| Absolute reduction | 23566950/32110 |
| Number of stages | 4 |
| Max. continuous torque | 0.8 Nm |
| Max. intermittent torque | 1 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 65 % |
| Average backlash no load | 1.15 ° |
| Mass inertia | 0.3232 gcm² |
| Gearhead length (L1) | 36.2 mm |
| Max. transmittable power (continuous) | 0.9 W |
| Max. transmittable power (intermittent) | 1.1 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.1 mm, 5 mm from flange |
| Axial play | 0 - 0.1 mm |
| Max. radial load | 90 N, 5 mm from flange |
| Max. axial load (dynamic) | 40 N |
| Max. force for press fits | 100 N |
| Max. continuous input speed | 14000 rpm |
| Max. intermittent input speed | 17500 rpm |
| Recommended temperature range | -40...+100 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 55 g |
Description
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. Planet gears with shifted tolerance enable use for high-precision positioning tasks.The mechanical interfaces can be configured.
