Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
Planetary gearhead GPX 16 LZ Ø16 mm, 2-stage | Reduced backlash

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €136.52* |
5-19 | €108.52* | |
20-49 | €87.16* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GPX |
Outer diameter | 16 mm |
Version | Reduced backlash |
Gearhead Data | |
Reduction | 16 : 1 |
Absolute reduction | 5625/361 |
Number of stages | 2 |
Max. continuous torque | 0.25 Nm |
Max. intermittent torque | 0.35 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 80 % |
Average backlash no load | 0.8 ° |
Mass inertia | 0.1097 gcm² |
Gearhead length (L1) | 20.8 mm |
Max. transmittable power (continuous) | 3.2 W |
Max. transmittable power (intermittent) | 4 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.1 mm, 5 mm from flange |
Axial play | 0 - 0.1 mm |
Max. radial load | 45 N, 5 mm from flange |
Max. axial load (dynamic) | 20 N |
Max. force for press fits | 60 N |
Max. continuous input speed | 14000 rpm |
Max. intermittent input speed | 17500 rpm |
Recommended temperature range | -40...+100 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 25 g |