Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
Planetary gearhead GPX 16 HP STES Ø16 mm, 1-stage | Sterilizable, with shaft seal
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €264.10* |
5-19 | €215.57* | |
20-49 | €181.47* | |
from 50 | On request |
Specifications
General information | |
Gearhead type | GPX |
Outer diameter | 16 mm |
Version | M2 |
Gearhead Data | |
Reduction | 3.9 : 1 |
Absolute reduction | 75/19 |
Number of stages | 1 |
Max. continuous torque | 0.4 Nm |
Max. intermittent torque | 0.55 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 85 % |
Average backlash no load | 1 ° |
Mass inertia | 0.2613 gcm² |
Gearhead length (L1) | 27.8 mm |
Max. transmittable power (continuous) | 16 W |
Max. transmittable power (intermittent) | 20 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.1 mm, 5 mm from flange |
Axial play | 0 - 0.1 mm |
Max. radial load | 25 N, 5 mm from flange |
Max. axial load (dynamic) | 30 N |
Max. force for press fits | 100 N |
Max. continuous input speed | 12000 rpm |
Max. intermittent input speed | 15000 rpm |
Recommended temperature range | -10...+135 °C |
Number of autoclave cycles | 2000 |
Product | |
Weight | 36 g |