Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Planetary gearhead GPX 12 Ø12 mm, 2-stage
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €104.00* |
| 5-19 | €84.94* | |
| 20-49 | €71.37* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GPX |
| Outer diameter | 12 mm |
| Version | Standard version |
| Gearhead Data | |
| Reduction | 35 : 1 |
| Absolute reduction | 4554/130 |
| Number of stages | 2 |
| Max. continuous torque | 0.11 Nm |
| Max. intermittent torque | 0.14 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 80 % |
| Average backlash no load | 1.5 ° |
| Mass inertia | 0.0602 gcm² |
| Gearhead length (L1) | 20.4 mm |
| Max. transmittable power (continuous) | 1 W |
| Max. transmittable power (intermittent) | 1.25 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.1 mm, 5 mm from flange |
| Axial play | 0 - 0.4 mm |
| Max. radial load | 35 N, 5 mm from flange |
| Max. axial load (dynamic) | 20 N |
| Max. force for press fits | 50 N |
| Max. continuous input speed | 16000 rpm |
| Max. intermittent input speed | 20000 rpm |
| Recommended temperature range | -40...+100 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 14 g |
Description
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.The mechanical interfaces can be configured.
