Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
Planetary gearhead GPX 12 C Ø12 mm, 2-stage | Ceramic version

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €136.63* |
5-19 | €111.58* | |
20-49 | €93.79* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GPX |
Outer diameter | 12 mm |
Version | Ceramic version |
Gearhead Data | |
Reduction | 28 : 1 |
Absolute reduction | 4761/169 |
Number of stages | 2 |
Max. continuous torque | 0.15 Nm |
Max. intermittent torque | 0.19 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 80 % |
Average backlash no load | 1.5 ° |
Mass inertia | 0.0602 gcm² |
Gearhead length (L1) | 20.4 mm |
Max. transmittable power (continuous) | 1.2 W |
Max. transmittable power (intermittent) | 1.5 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.1 mm, 5 mm from flange |
Axial play | 0 - 0.4 mm |
Max. radial load | 35 N, 5 mm from flange |
Max. axial load (dynamic) | 20 N |
Max. force for press fits | 50 N |
Max. continuous input speed | 16000 rpm |
Max. intermittent input speed | 20000 rpm |
Recommended temperature range | -40...+100 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 14 g |
Description
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The gearhead's ceramic components make it suitable for applications that require superior torque capacity and durability.The mechanical interfaces can be configured.