Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Planetary gearhead GPX 10 Ø10 mm, 4-stage
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €138.52* |
| 5-19 | €113.15* | |
| 20-49 | €95.16* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GPX |
| Outer diameter | 10 mm |
| Version | Standard version |
| Gearhead Data | |
| Reduction | 256 : 1 |
| Absolute reduction | 256/1 |
| Number of stages | 4 |
| Max. continuous torque | 0.15 Nm |
| Max. intermittent torque | 0.2 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 65 % |
| Average backlash no load | 2.2 ° |
| Mass inertia | 0.005 gcm² |
| Gearhead length (L1) | 19.8 mm |
| Max. transmittable power (continuous) | 0.4 W |
| Max. transmittable power (intermittent) | 0.5 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.08 mm, 5 mm from flange |
| Axial play | 0 - 0.04 mm |
| Max. radial load | 20 N, 5 mm from flange |
| Max. axial load (dynamic) | 5 N |
| Max. force for press fits | 10 N |
| Max. continuous input speed | 12000 rpm |
| Max. intermittent input speed | 15000 rpm |
| Recommended temperature range | -40...+80 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 8 g |
Description
maxon GPX gearheads combine extremely high power transmission with a very short construction. High torques and speeds, low noise and backlash… the maxon GPX 10 has virtually every quality that could be required of a gearhead.The mechanical interfaces can be configured.
