Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
Planetary gearhead GPX 10 Ø10 mm, 1-stage

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €93.05* |
5-19 | €76.00* | |
20-49 | €63.89* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GPX |
Outer diameter | 10 mm |
Version | Standard version |
Gearhead Data | |
Reduction | 4 : 1 |
Absolute reduction | 4/1 |
Number of stages | 1 |
Max. continuous torque | 0.01 Nm |
Max. intermittent torque | 0.02 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 90 % |
Average backlash no load | 1.5 ° |
Mass inertia | 0.005 gcm² |
Gearhead length (L1) | 9.9 mm |
Max. transmittable power (continuous) | 1.6 W |
Max. transmittable power (intermittent) | 2 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.08 mm, 5 mm from flange |
Axial play | 0 - 0.04 mm |
Max. radial load | 5 N, 5 mm from flange |
Max. axial load (dynamic) | 5 N |
Max. force for press fits | 10 N |
Max. continuous input speed | 12000 rpm |
Max. intermittent input speed | 15000 rpm |
Recommended temperature range | -40...+80 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 7 g |
Description
maxon GPX gearheads combine extremely high power transmission with a very short construction. High torques and speeds, low noise and backlash… the maxon GPX 10 has virtually every quality that could be required of a gearhead.The mechanical interfaces can be configured.